IESNA:LM-63-2002
[TEST]P1437479
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23893.7
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3328.0 3348.4 3158.2 2784.7 2574.1 2553.7 2567.3 2621.7 2730.3 2873.0 3029.2 3348.4 4047.9 4903.7 5874.9 6825.8 7559.3 8129.8 
8822.6 9291.2 9542.5 9569.7 9006.0 8476.2 8021.2 7165.4 5413.1 3674.4 2934.1 1928.9 699.6 373.6 251.3 135.8 95.1 54.3 0.0 
3328.0 3355.2 3165.0 2798.2 2587.7 2560.5 2580.9 2635.2 2737.1 2893.3 3056.3 3355.2 4054.7 4937.7 5956.5 6846.2 7627.2 8292.8 
8890.5 9372.8 9685.2 9705.6 9087.5 8557.7 8061.9 7192.6 5515.0 3789.9 2934.1 1935.7 699.6 387.1 258.1 142.6 95.1 54.3 0.0 
3328.0 3348.4 3178.6 2852.6 2621.7 2587.7 2608.1 2669.2 2777.9 2947.7 3137.8 3409.5 4007.2 4930.9 5936.1 6941.3 7865.0 8639.2 
9379.5 10038.4 10411.9 10541.0 10384.7 9685.2 9087.5 8408.3 6628.8 4462.2 3165.0 2153.0 944.1 455.1 305.6 203.8 156.2 88.3 0.0 
3328.0 3355.2 3212.5 2920.5 2689.6 2662.4 2669.2 2737.1 2866.2 3056.3 3314.4 3633.6 4068.3 4890.1 5922.5 7056.7 8095.9 8999.2 
9855.0 10595.3 11118.3 11451.1 11505.4 11410.3 10968.8 10174.2 9576.5 8612.1 6920.9 4394.3 1759.1 726.7 448.3 292.0 210.5 
101.9 0.0 
3328.0 3368.8 3260.1 3076.7 2832.2 2784.7 2811.8 2893.3 3042.7 3280.5 3599.7 4000.4 4441.9 5059.9 5942.9 7070.3 8333.6 9481.4 
10344.0 11097.9 11661.6 12041.9 12340.8 12646.4 12761.9 12531.0 12150.6 11532.6 10065.5 7138.2 3776.3 1446.7 699.6 373.6 210.5 
101.9 0.0 
3328.0 3362.0 3307.6 3219.3 3069.9 2988.4 3042.7 3185.4 3362.0 3606.5 3980.0 4469.0 5046.3 5623.7 6364.0 7362.4 8564.5 9739.5 
10737.9 11294.8 11722.7 12164.2 12626.0 13230.5 13821.4 14276.5 14487.0 14575.3 13447.9 10255.7 6105.9 2485.8 957.7 448.3 217.3 
95.1 0.0 
3328.0 3389.1 3368.8 3375.5 3375.5 3368.8 3423.1 3592.9 3844.2 4190.6 4618.5 5161.8 5800.2 6560.9 7430.3 8435.5 9264.1 10051.9 
10731.1 11335.6 11906.1 12476.6 13264.5 14106.7 14833.4 15084.7 14500.6 13366.4 11960.4 9753.1 5942.9 2322.8 747.1 360.0 156.2 
47.5 0.0 
3328.0 3382.3 3409.5 3477.4 3586.1 3728.7 3952.9 4183.8 4496.2 4876.5 5379.1 6024.4 6778.3 7681.6 8680.0 9739.5 10595.3 11199.8 
11709.1 12259.3 12979.2 13794.2 14548.1 15064.3 14554.9 13475.0 12157.4 10452.7 7892.1 4564.1 2180.2 1113.9 624.9 366.8 230.9 
81.5 0.0 
3328.0 3382.3 3450.3 3565.7 3742.3 3993.6 4326.4 4727.1 5209.3 5739.1 6364.0 7097.5 7953.3 8958.4 10099.5 11159.0 12001.2 12687.2 
13223.7 13964.0 14935.3 15879.3 16429.5 16001.6 14894.5 13678.8 11946.9 9101.1 5779.9 3002.0 1630.0 923.7 624.9 441.5 258.1 101.9 
0.0 
3328.0 3375.5 3443.5 3592.9 3796.6 4075.1 4441.9 4856.2 5399.5 5936.1 6601.7 7375.9 8340.4 9366.0 10595.3 11790.7 12850.2 13794.2 
14602.5 15580.5 16877.7 17916.9 18399.1 17801.4 16368.4 14391.9 11777.1 8224.9 4543.7 2316.0 1263.3 787.9 529.8 360.0 224.1 115.5 
0.0 
3328.0 3348.4 3416.3 3572.5 3803.4 4102.3 4448.7 4930.9 5453.9 6031.2 6730.7 7518.6 8455.9 9474.6 10683.6 11926.5 12911.3 13767.1 
14432.7 15179.8 16123.9 16667.2 16619.7 15560.1 13746.7 11614.1 9135.0 5983.6 3205.8 1582.5 957.7 597.7 400.7 230.9 156.2 67.9 0.0 
3328.0 3341.6 3395.9 3531.8 3735.5 4007.2 4340.0 4740.7 5243.3 5739.1 6309.6 6961.6 7708.7 8564.5 9535.8 10615.7 11600.5 12347.6 
12952.1 13583.7 14195.0 14344.4 13930.1 12564.9 10792.2 8829.4 6771.5 4380.7 2309.2 1195.4 767.5 495.8 292.0 149.4 95.1 47.5 0.0 
3328.0 3321.2 3355.2 3450.3 3606.5 3823.8 4081.9 4380.7 4713.5 5087.1 5467.4 5902.1 6431.9 7022.8 7756.3 8598.5 9257.3 9787.1 
9997.6 10031.6 9950.1 9298.0 8061.9 6146.6 4360.4 3131.0 2248.1 1453.5 849.0 556.9 373.6 251.3 156.2 81.5 40.8 13.6 0.0 
3328.0 3280.5 3232.9 3226.1 3239.7 3287.3 3334.8 3362.0 3395.9 3368.8 3287.3 3158.2 3063.1 3056.3 3212.5 3423.1 3457.1 3131.0 2614.9 
2132.6 1630.0 1195.4 937.3 747.1 604.5 489.0 380.3 285.3 210.5 156.2 115.5 81.5 54.3 27.2 6.8 6.8 0.0 
3328.0 3199.0 3056.3 2913.7 2777.9 2642.0 2465.4 2166.6 1786.3 1453.5 1310.8 1317.6 1405.9 1548.5 1657.2 1630.0 1392.3 1079.9 801.4 645.2 
570.5 529.8 475.4 407.5 332.8 278.5 224.1 197.0 169.8 149.4 122.3 101.9 67.9 27.2 6.8 0.0 0.0 
3328.0 3158.2 2906.9 2635.2 2363.6 2030.8 1582.5 1154.6 978.0 944.1 937.3 937.3 950.9 971.2 916.9 740.3 556.9 468.6 414.3 366.8 339.6 
312.4 285.3 258.1 237.7 224.1 203.8 156.2 115.5 88.3 54.3 34.0 13.6 6.8 0.0 0.0 0.0 
3328.0 3103.9 2764.3 2390.7 1969.6 1480.6 1025.6 882.9 849.0 808.2 774.3 747.1 719.9 679.2 590.9 468.6 400.7 339.6 292.0 264.9 237.7 
224.1 203.8 197.0 176.6 156.2 135.8 115.5 88.3 61.1 47.5 27.2 13.6 0.0 0.0 0.0 0.0 
3328.0 3056.3 2621.7 2180.2 1664.0 1093.5 889.7 835.4 794.6 747.1 699.6 638.4 584.1 523.0 448.3 387.1 332.8 285.3 251.3 230.9 210.5 197.0 
183.4 169.8 156.2 142.6 122.3 95.1 81.5 67.9 47.5 27.2 6.8 0.0 0.0 0.0 0.0 
3328.0 2995.2 2540.2 1996.8 1399.1 937.3 855.8 815.0 767.5 719.9 658.8 584.1 516.2 448.3 387.1 339.6 298.8 258.1 237.7 217.3 197.0 183.4 169.8 
156.2 135.8 122.3 101.9 81.5 67.9 54.3 34.0 13.6 0.0 0.0 0.0 0.0 0.0 
3328.0 2981.6 2472.2 1901.7 1208.9 896.5 849.0 808.2 760.7 706.4 638.4 570.5 495.8 427.9 366.8 319.2 285.3 251.3 224.1 203.8 183.4 169.8 149.4 
135.8 122.3 95.1 74.7 67.9 54.3 40.8 20.4 6.8 0.0 0.0 0.0 0.0 0.0 
3328.0 2974.8 2438.3 1820.2 1120.7 889.7 842.2 801.4 760.7 706.4 631.6 556.9 482.2 421.1 366.8 326.0 292.0 264.9 230.9 203.8 176.6 163.0 142.6 
129.0 108.7 74.7 54.3 47.5 34.0 20.4 13.6 0.0 0.0 0.0 0.0 0.0 0.0 
3328.0 2947.7 2431.5 1827.0 1113.9 882.9 842.2 801.4 753.9 699.6 631.6 556.9 489.0 427.9 373.6 332.8 298.8 264.9 230.9 203.8 176.6 163.0 142.6 
129.0 108.7 74.7 54.3 40.8 34.0 20.4 6.8 0.0 0.0 0.0 0.0 0.0 0.0 
